Catalog navigation
CADモデル選択
選択可能な製品数: 19
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
Electronically controlled glanded single pump in in-line design with flange connection and automatic power adjustment
DESCRIPTION_LONG
Tender text
Glanded centrifugal pump with in-line design for pipe installation with built-in frequency converter for electronic control for constant or variable differential pressure (dp-c/dp-v). Design: *Single-stage low-pressure centrifugal pump *Spiral housing in in-line design (suction and discharge ports with the same flanges in one line), flanges PN 16 – drilled acc. to EN 1092-2 *Pressure measuring connections (R 1/8) for mounted differential pressure sensor (version ...-R1 without differential pressure sensor) *Pump housing and motor flange with cataphoretic coating as standard. *Mechanical seal for pumping water up to Tmax. = +140 °C. A glycol admixture of 20 % to +40 % by volume is permitted up to T ≤ +40 °C. An alternative mechanical seal must be provided in water-glycol mixtures with glycol proportions > 40 % up to max. 50 % by volume and a fluid temperature of > +40 °C up to max. +120 °C or fluids other than water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended. Accessories: *Mounting brackets for fixing to the foundation *IR-Stick *IF module PLR *IF module LON *IF module Modbus *IF module BACnet *IF module CAN *Control systems VR-HVAC/CCe-HVAC/SCe-HVAC *Differential pressure sensor (DDG) sets 0-10 V for pumps in version ...-R1 Standard equipment: *One-button manual operation level for: **Pump On/Off **Setpoint and speed adjustment **Selecting the control mode: Δp-c (constant differential pressure), Δp-v (variable differential pressure), PID controller, n-constant (constant speed) **Selection of operating mode in dual-pump operation (main/standby operation, parallel operation) **Configuration of operating parameters **Fault acknowledgement *Pump display for indication of: **Control mode **Setpoint (e.g. differential pressure or speed) **Error and warning messages **Actual values (e.g. power consumption, actual value of the sensor) **Operating data (e.g. operating hours, energy consumption) **Status data (e.g. status of SSM and SBM relay) **Device data (e.g. pump name) Additional functions: *Interfaces: Control input “Overriding Off”, “External pump cycling” (effective only in dual-pump operation), analogue input 0–10 V, 2–10 V, 0–20 mA, 4–20 mA for constant speed (DDC) or for remote setpoint adjustment, analogue input 0–10 V, 2–10 V, 0–20 mA, 4–20 mA for actual value signal of the pressure sensor, infrared interface for wireless communication with the operating and service device Wilo-IR-Stick, slot for Wilo IF modules for connecting to the building automation, configurable, potential-free fault and operating/ready message, interface for dual-pump communication *Three-phase AC motor with frequency converter *Integrated dual-pump management *Adjustable time interval for pump cycling (in dual-pump operation) *Integrated full motor protection *Different operating modes for heating (HV) or air-conditioning (AC) applications *Access disable *Different operation levels: Standard/service
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC011333
EF023038
Pump casing material
5.1301/EN-GJL-250 KTL-coated
EF023143
Quality class of pump casing
EN-GJL-250 (KTL coated)
EF011652
Material pump wheel
Grey cast iron
EF024149
Material pump wheel
EN-GJL-200
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
16.0 bar
EF023090
Double pump
false
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
400 V
EF000351
Number of phases
3
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF010779
Pump power consumption (solpump)
W
EF010780
Pump power consumption standby (solstandbypump)
0 W
EF013710
Minimum Efficiency Index (MEI)
0.4
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1480.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
0.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
0 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF004265
Recess length
0 mm
EF005474
Degree of protection (IP rating)
IP55
EF020038
Self-priming
0
EF004663
Explosion-proof
0
EF014908
Standard motor
EC motor
EF014979
Motor efficiency class
IE4
MECHANICAL_SEAL
Mechanical seal
AQ1EGG
EF023103
With oval counterflanges
0
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
°
A3
Angle electrical cabinet 1
0
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D21
Diameter bolt hole
mm
D22
Diameter bolt hole
mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
DM
Diameter motor
mm
DN1
Nominal inner diameter
mm
DN2
Nominal inner diameter
mm
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
3 mm
F2
Thickness sealing edge
3 mm
HD
Diameter pump housing
mm
K1
Pitch circle
mm
K2
Pitch circle
mm
L1
Connection length
mm
L2
Connection length
mm
LE1
Height pump housing
mm
LE2
Centre connection to end motor
mm
LE3
Length electrical cabinet
446 mm
LE4
Distance connection to beginning of motor
mm
LE5
Distance to centre connection
mm
LE6
Distance connection to electrical cabinet
mm
LE7
Length to top side electrical cabinet
mm
LE8
Width electrical cabinet
308 mm
N1
Number of bolt holes
N2
Number of bolt holes
Z1
Working length
mm
Z2
Working length
mm
DIAMD1
Dimensions
mm
H1
Dimensions
mm
X
Dimensions
160 mm
DA1
Dimensions
350.000 mm
C
Dimensions
mm
D3
Dimensions
S1
Dimensions
S2
Dimensions
mm
Y1
Dimensions
mm
Y2
Dimensions
mm
FD
Dimensions
L5
Dimensions
mm
HB1
Dimensions
mm
HB2
Dimensions
mm
LA
Dimensions
0.000 mm
LC
16.000 mm
LC2
0
LD1
mm
Preview - Generation
見積り依頼
3D
情報
2D