Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
2220434
ARTICLE_NAME
Type code
Atmos GIGA-I 125/400-55/4
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
Glanded pump in in-line design with flange connection
DESCRIPTION_LONG
Tender text
Single-stage glanded centrifugal pump with in-line design for pipe installation or installation on a base. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard flange motor. With forced-flow circulation, bidirectional bellows mechanical seal and cavitation-reducing impeller. From kW 37 with a cartridge mechanical seal in the back pull-out system for mechanical seal replacement without dismantling the motor. Flange with R 1/8 pressure measuring connections. All grey cast iron components are cataphoretic-coated. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. *Mechanical seal for pumping water up to Tmax = +140 °C. Up to T ≤ +40 °C, a glycol admixture of 20 % to 40 % by volume is permissible. An alternative mechanical seal must be provided for water-glycol mixtures with a glycol content of > 40% to max. 50% by volume and a fluid temperature of > +40 °C to max. +120 °C or other fluids that differ from water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended.
EF023103
With oval counterflanges
0
A1
Angle to first bolt hole
22.5 °
A2
Angle to first bolt hole
22.5 °
A3
Angle electrical cabinet 1
0
B1
Thickness flange (incl. sealing edge)
26 mm
B2
Thickness flange (incl. sealing edge)
26 mm
D1
Outer diameter of flange
250 mm
D2
Outer diameter of flange
250 mm
D21
Diameter bolt hole
19 mm
D22
Diameter bolt hole
19 mm
D41
Diameter sealing edge
184 mm
D42
Diameter sealing edge
184 mm
DM
Diameter motor
522 mm
DN1
Nominal inner diameter
125 mm
DN2
Nominal inner diameter
125 mm
DO1
Outer pipe diameter connection
132 mm
DO2
Outer pipe diameter connection
132 mm
F1
Thickness sealing edge
3 mm
F2
Thickness sealing edge
3 mm
HD
Diameter pump housing
572 mm
K1
Pitch circle
210 mm
K2
Pitch circle
210 mm
L1
Connection length
505 mm
L2
Connection length
355 mm
LE1
Height pump housing
312 mm
LE2
Centre connection to end motor
1129 mm
LE3
Length electrical cabinet
552 mm
LE4
Distance connection to beginning of motor
355.0 mm
LE5
Distance to centre connection
212 mm
LE6
Distance connection to electrical cabinet
455.5 mm
LE7
Length to top side electrical cabinet
361 mm
LE8
Width electrical cabinet
414.0 mm
N1
Number of bolt holes
8
N2
Number of bolt holes
8
Z1
Working length
505 mm
Z2
Working length
355 mm
DIAMD1
Dimensions
550.0 mm
H1
Dimensions
255.0 mm
X
Dimensions
160 mm
DA1
Dimensions
550.000 mm
C
Dimensions
284 mm
D3
Dimensions
40.0
S1
Dimensions
16
S2
Dimensions
25 mm
Y1
Dimensions
142 mm
Y2
Dimensions
329 mm
FD
Dimensions
212
L5
Dimensions
215.0 mm
HB1
Dimensions
276.000 mm
HB2
Dimensions
286.000 mm
LA
Dimensions
18.000 mm
LC
16.000 mm
LC2
27.000
LD1
551.000 mm
Preview - Generation
見積り依頼
3D
情報
2D