Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Non-self-priming multistage pump with integrated frequency converter
DESCRIPTION_LONG
Tender text
Vertical version of highly efficient high-pressure multistage centrifugal pump with in-line connections, IEC motor with motor efficiency class IE5 and integrated, air-cooled frequency converter. The integrated frequency converter enables variable speed, pressure and PID control. Control modes Speed control: Manually via green button or an external signal *Constant or variable pressure: Pressure control via sensor, setpoint configuration via green button or external signal *PID control: other constant control variables (temperature, volume flow, pressure…) with sensor, setpoint adjustment with Green Button, by means of external signals The electronic module offers various protective functions including overload protection, low-water recognition as well as safeguards for mains under or overvoltage, high ambient temperature, phase failure, blocked pumps and short-circuits. Error messages are output to the display. Input: *In1: Input, sensor signal 4 – 20 mA, 0 – 10 V, 0 – 20 mA or 2 – 10 V *In2: Input, setpoint 0 – 20 mA, 0 – 10 V, 4 – 20 mA or 2 – 10 V Output: *Voltage output +24 V with max. contact strength of 60 mA *Potential-free collective run and fault signals *External On/Off mode. *Slot for Wilo-IF modules Modbus, BACnet, CAN, PLR, LON for connection to the building automation The pump and motor shafts are connected via clamp coupling. A special lantern ball bearing ensures optimum admission of axial thrusts. Special, built-in lifting eyes allow the pump to be easily installed. The pump is suitable for water distribution and boosting, industrial circulation systems, process water and cooling water circulation systems, fire-fighting systems, washing systems, and irrigation. It can also be used in washing systems as well as for irrigation. Special features/Product advantages *Green button and display enable easy operation and adjustment *Efficiency-optimised hydraulics *Corrosion-resistant impellers and guide vanes and stage housings *Flow- and degassing-optimised hydraulics Scope of delivery *Wilo-Multivert MVIE high-pressure multistage centrifugal pump *Installation and operating instructions Notes on the design *Optional plug-in IF module *Sensors are available as accessories.
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
0
EF000010
Model
0
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
GX5CrNiMo19-11-2
EF004250
Material of connection
Grey cast iron
EF025877
Material quality connection
EN-GJL-250
EF014904
Volume flow rate (BEP)
0 m³/h
EF014905
Head at flow rate (BEP)
0 kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
16.0 bar
EF003701
Electrical connection
Terminals
EF000536
Cable length
0 mm
EF003977
Rated voltage
400 V
EF000351
Number of phases
3
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
A
EF012425
Motor power output (P2) per motor
kW
EF013710
Minimum Efficiency Index (MEI)
0.4
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
0 1/min
EF020121
Motor speed control
Built-in
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-15.0 °C
EF002386
Ambient temperature
-15.0 °C
EF025116
Connection on supply side
Flange
EF025117
Diameter of connection on supply side
DN 100
EF025503
Outer pipe diameter connection inlet side
100 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
Flange;DN100-PN16-EN1092-2
EF025118
Diameter of connection on delivery side
DN 100
EF025504
Outer pipe diameter connection outlet side
100 mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF020038
Self-priming
no
EF005474
Degree of protection (IP rating)
IP55
EF004265
Recess length
380.0 mm
EF023086
Pump height
mm
EF000167
Weight
kg
EF004663
Explosion-proof
0
EF014908
Standard motor
EC motor
EF014979
Motor efficiency class
IE5
EF016015
With protection against dry running
0
EF008837
Approval
no
MECHANICAL_SEAL
Mechanical seal
BQ1EGG
EF023103
With oval counterflanges
no
A
Angle electrical cabinet
0 °
A1
Angle to first bolt hole
22.5 °
A2
Angle to first bolt hole
22.5 °
B1
Thickness flange (incl. sealing edge)
24 mm
B2
Thickness flange (incl. sealing edge)
24 mm
BO1
Width oval flange
0 mm
BO2
Width oval flange
0 mm
D1
Outer diameter of flange
220 mm
D2
Outer diameter of flange
220 mm
DO1
Outer pipe diameter connection
106 mm
DO2
Outer pipe diameter connection
106 mm
D21
Diameter bolt hole
19 mm
D22
Diameter bolt hole
19 mm
D41
Diameter sealing edge
156 mm
D42
Diameter sealing edge
156 mm
DN1
Nominal inner diameter
100 mm
DN2
Nominal inner diameter
100 mm
F1
Thickness sealing edge
3.0 mm
F2
Thickness sealing edge
3.0 mm
H1
Pump height
mm
DM
Diameter motor
217 mm
H2
Height to bottom side electrical cabinet
mm
H3
Distance to centre connection
140 mm
H4
Distance to bottom side motor
mm
H5
Thickness foot
45 mm
H6
Distance to fastening
mm
K1
Pitch circle
180 mm
K2
Pitch circle
180 mm
L1
Connection length
190 mm
L2
Connection length
190 mm
LE4
Width electrical cabinet
290.39 mm
LE5
Length electrical cabinet
441 mm
LE7
Centre pump to top side electrical cabinet
386 mm
LH1
Centre-to-centre holes
180 mm
LH2
Centre-to-centre holes
180 mm
LO1
Length oval flange
0 mm
LO2
Length oval flange
0 mm
N1
Number of bolt holes
8
N2
Number of bolt holes
8
Z1
Working length
190 mm
Z2
Working length
190 mm
BF3
Dimensions
0.00 mm
BF4
Dimensions
0 mm
BF5
Dimensions
0.00 mm
BF6
Dimensions
0 mm
B4
Dimensions
280 mm
B5
Dimensions
350 mm
B7
Dimensions
0 mm
B8
Dimensions
0 mm
B9
Dimensions
0 mm
B10
Dimensions
0 mm
B11
Dimensions
0 mm
CF1
Dimensions
0
CF2
Dimensions
0
DIAMD1
Dimensions
318 mm
DIAMD2
Dimensions
16.0 mm
D3
Dimensions
241 mm
D4
Dimensions
350 mm
DL1
Dimensions
14 mm
DL2
Dimensions
280 mm
H0
Dimensions
225 mm
H7
Dimensions
0 mm
H8
Dimensions
314.0 mm
H9
Dimensions
22.0 mm
H10
Dimensions
0
H11
Dimensions
0.0 mm
H12
Dimensions
0 mm
L4
Dimensions
0 mm
L5
Dimensions
264 mm
L7
Dimensions
0 mm
L8
Dimensions
235.5 mm
L9
Dimensions
0 mm
L12
Dimensions
0 mm
R1
Dimensions
555 mm
B
Angle bracket
180 °
Preview - Generation
Quotation
3D
Dimension
2D