您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3
Wilo
Axially split case pumps
Atmos TERA-SCH
CAD模型選擇
生成CAD模型
生成PDF資料表
詢價請求
添加到購物籃
{wilo/8ae2819c6da42ad2016da52f1eb47804/8ae2819c6e7cae57016e8d22aa496da3/8ae281d7780fd7db01781dcbacff4d52.prj},{NB=Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3 Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3(350)},{ARTICLE_ID=Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3},{EF014904=0},{EF014905=0},{EF000991=0},{EF000992=0},{EF020449=10.0},{EF000536=0},{EF003977=400.000},{EF000351=3.000},{EF005455=50},{EF000001=231.0},{EF012424=0},{EF012425=132.0},{EF013710=0},{EF001642=1450.0},{EF020121=0},{EF007179=0},{EF023182=-10.0},{EF002386=0.0},{EF025503=250},{EF025504=150},{EF020246=0},{EF023094=360.0},{EF023095=360.0},{EF023099=307.5},{EF023096=2628.0},{EF023097=0},{EF023098=866.0},{EF004663=0},{EF013402=640.0},{EF000167=0.0},{A1=15.000},{A2=22.500},{B1=28.000},{B2=26.000},{D21=23.000},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3
Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3
ARTICLE_NAME
Type code
Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3
Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
350
300
200
350
300
200
DESCRIPTION_SHORT
Short text
Axially spilt case pump mounted on a base frame.
DESCRIPTION_LONG
Tender text
Non-self-priming, single-stage in-line centrifugal pump with axially split housing and double-sided suction impeller for installation on a base frame. Sealing between the two parts of the pump housing is achieved by means of a paper gasket. Shaft sealing is ensured with a flushed mechanical seal or with a cooled stuffing box packing. The system is optionally delivered as a *Complete unit, comprising a pump with semi-elastic coupling, coupling guard and motor on a common base frame *Pump with semi-elastic coupling, coupling guard on a base frame *Bare shaft pump, without base frame Utilisation *Raw water intake, pressure boosting and general transport in power plants, waterworks and municipal drinking water supply networks *Cooling water and industrial water supply in power plants and industrial facilities *Irrigation in professional irrigation/agriculture *Pumping of heating water (in accordance with VDI 2035 Germany) and water-glycol mixtures Special features/Product advantages *Reliable continuous duty for an efficient drinking water supply over extensive piping networks – can be tailored to suit your exact requirements *Reduced energy costs through high overall efficiency *Simplified and shorter alignment process thanks to tolerant coupling (option) and motor adjusting device *Increased operational reliability thanks to quiet-running hydraulics with lower vibrations and reduced noise level *Reduced cavitation tendency through optimised NPSH performances *Lower space requirements due to compact design *Also available as certified drinking water version – optionally with Ceram CT coating also approved for drinking water *Optionally available with Ceram CT coating – for an efficiency increase of up to 3 % *Maximum volume flow of up to 4500 m³/h
PRODUCT_DESCRIPTION
Product description
Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3
Atmos TERA-SCH150/470-132/4-L4-YA-EN-S17-V2-IE3
ETIM_CLASS__EC_
ETIM Class (EC)
EC004577
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
Stainless steel
Stainless steel
EF024149
Material pump wheel
GX5CrNiMo19-11-2
GX5CrNiMo19-11-2
EF014904
Volume flow rate (BEP)
0
m³/h
EF014905
Head at flow rate (BEP)
0
kPa
EF000991
Max. discharge flow
0
m³/h
EF000992
Max. static height
0
m
EF020449
Max. operating pressure
10.0
bar
EF003701
Electrical connection
2 x M63x1.5
EF000536
Cable length
0
mm
EF003977
Rated voltage
400.000
V
EF000351
Number of phases
3.000
EF005455
Frequency
50
Hz
EF000001
Nominal current
231.0
231.0
A
EF012424
Motor power input (P1) per motor
0
kW
EF012425
Motor power output (P2) per motor
132.0
132.0
kW
EF013710
Minimum Efficiency Index (MEI)
0
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1450.0
1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
Regulated in fixed steps
EF015266
Communication
None
EF007178
Radio standard Bluetooth
no
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
no
EF016385
Radio standard 5G
no
EF016386
Interface signal 0-10 V / 2-10 V
No
EF016387
Interface signal 0-20 mA / 4-20 mA
No
EF016388
Interface PT100 / PT1000 / PTC
No
EF016389
Interface Pulse Width Modulation (PWM)
No
EF016390
Interface pulse counter
No
EF003626
Potential free switch contact
no
EF007314
With communication interface RS-485
No
EF007312
With communication interface RS-232
No
EF007521
Supporting protocol for EtherNet/IP
No
EF003055
Supporting protocol for KNX
No
EF003052
Supporting protocol for PROFIBUS
No
EF007525
Supporting protocol for PROFINET IO
No
EF016391
Supporting protocol for CAN/CANOpen
No
EF016392
Supporting protocol for Modbus TCP
No
EF016393
Supporting protocol for Modbus RTU
No
EF016394
Supporting protocol for BACnet MS/TP
no
EF016395
Supporting protocol for BACnet IP
no
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
No
EF023182
Medium temperature (continuous)
-10.0
°C
EF002386
Ambient temperature
0.0
°C
EF025116
Connection on supply side
Flange
EF025117
Diameter of connection on supply side
DN 250
EF025503
Outer pipe diameter connection inlet side
250
mm
EF026143
Flange compression stage connection inlet
PN 10
bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
Flange;DN150-PN10-EN1092-2
EF025118
Diameter of connection on delivery side
DN 150
EF025504
Outer pipe diameter connection outlet side
150
mm
EF026233
Flange compression stage connection outlet
PN 10
bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF005474
Degree of protection (IP rating)
IP55
EF020246
Forced motor cooling
0
EF023094
Height of suction end
360.0
mm
EF023095
Height of pressure end
360.0
mm
EF023099
Length of centre pressure/suction
307.5
mm
EF023096
Pump length
2628.0
2628.0
mm
EF023097
Length of foundation plate
0
mm
EF023098
Foundation plate width
866.0
866.0
mm
EF004663
Explosion-proof
0
EF014908
Standard motor
Standard motor
EF014979
Motor efficiency class
IE3
EF025859
Direction of rotation
In anticlockwise rotation
In anticlockwise rotation
EF009598
Kind of motor starter
Direct On Line (DOL)
EF008234
Type of motor protection
integrated
EF013402
Height of flap
640.0
mm
EF000167
Weight
0.0
kg
MECHANICAL_SEAL
Mechanical seal
on request
on request
SPACER_COUPLING
Spacer coupling
With spacer
A1
Angle to first bolt hole
15.000
°
A2
Angle to first bolt hole
22.500
°
B1
Thickness flange (incl. sealing edge)
28.000
mm
B2
Thickness flange (incl. sealing edge)
26.000
mm
D21
Diameter bolt hole
23.000
mm
D22
Diameter bolt hole
23.000
mm
D1
Outer diameter of flange
395.000
mm
D2
Outer diameter of flange
285.000
mm
DN1
Dimensions
DN 250
DN2
Dimensions
DN 150
DO1
Outer pipe diameter connection
258
mm
DO2
Outer pipe diameter connection
158
mm
F1
Thickness sealing edge
3
mm
F2
Thickness sealing edge
3
mm
K1
Pitch circle
350.000
mm
K2
Pitch circle
240.000
mm
N1
Number of bolt holes
12.000
mm
N2
Number of bolt holes
8.000
D41
Diameter sealing edge
319
mm
D42
Diameter sealing edge
211
mm
DIMA1
Dimensions
475
mm
DIMA2
Dimensions
400
mm
DIMB1
Dimensions
818.500
818.500
mm
DIMB2
Dimensions
866.000
866.000
mm
B3
Dimensions
265.500
mm
B4
Dimensions
189.500
mm
B5
Dimensions
95
mm
B6
Dimensions
95
mm
B7
Dimensions
930.000
930.000
mm
B8
Dimensions
160.000
mm
B9
Dimensions
280
mm
CDD
Dimensions
1"
CDS
Dimensions
1"
DIAMD
Dimensions
24.000
mm
DIAMD2
Dimensions
63.000
mm
DIAMD5
Dimensions
318.000
mm
DIAME
Dimensions
26.000
mm
DIAMF
Dimensions
49
mm
H1
Dimensions
1370.000
1370.000
mm
H2
Dimensions
940
mm
H3
Dimensions
640.000
mm
H4
Dimensions
1047.000
1047.000
mm
H5
Dimensions
360
mm
H6
Dimensions
360
mm
H7
Dimensions
120.000
mm
H8
Dimensions
495.000
mm
H9
Dimensions
215.000
mm
H10
Dimensions
215.000
mm
H11
Dimensions
795
mm
H12
Dimensions
247
mm
H13
Dimensions
305
mm
H14
Dimensions
102
mm
H15
Dimensions
160
mm
H16
Dimensions
325.000
mm
H17
Dimensions
25.000
mm
H18
Dimensions
25.000
mm
H19
Dimensions
329
mm
HC
Dimensions
644.000
mm
L
Dimensions
2628.000
2628.000
mm
L0
Port-to-port length
307.500
mm
L1
Dimensions
469.500
mm
L2
Dimensions
598.500
mm
L3
Dimensions
1420.000
1420.000
mm
L4
Dimensions
2020.000
2020.000
mm
L5
Dimensions
300.000
mm
L6
Dimensions
710.000
710.000
mm
L7
Dimensions
760.000
760.000
mm
L8
Dimensions
205.000
mm
L9
Dimensions
205.000
mm
L10
Dimensions
155.000
mm
L11
Dimensions
155.000
mm
L12
Dimensions
720.000
720.000
mm
L13
Dimensions
500.000
mm
L14
Dimensions
0
LL
Dimensions
379.000
mm
LM
Dimensions
382.000
mm
N3
Number of drilled holes
6
N4
Number of drilled holes
4
PM
Dimensions
1"
TG
Dimensions
M8
VG
Dimensions
M8
X
Dimensions
140.000
mm
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D