Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
Glanded pump in in-line design with flange connection
DESCRIPTION_LONG
Tender text
EF023103
With oval counterflanges
0
A1
Angle to first bolt hole
15 °
A2
Angle to first bolt hole
15 °
A3
Angle electrical cabinet 1
0
B1
Thickness flange (incl. sealing edge)
30 mm
B2
Thickness flange (incl. sealing edge)
30 mm
D1
Outer diameter of flange
340 mm
D2
Outer diameter of flange
340 mm
D21
Diameter bolt hole
23 mm
D22
Diameter bolt hole
23 mm
D41
Diameter sealing edge
266 mm
D42
Diameter sealing edge
266 mm
DM
Diameter motor
312 mm
DN1
Nominal inner diameter
200 mm
DN2
Nominal inner diameter
200 mm
DO1
Outer pipe diameter connection
208 mm
DO2
Outer pipe diameter connection
208 mm
F1
Thickness sealing edge
3 mm
F2
Thickness sealing edge
3 mm
HD
Diameter pump housing
548 mm
K1
Pitch circle
295 mm
K2
Pitch circle
295 mm
L1
Connection length
400 mm
L2
Connection length
400 mm
LE1
Height pump housing
373 mm
LE2
Centre connection to end motor
517 mm
LE3
Length electrical cabinet
386 mm
LE4
Distance connection to beginning of motor
338.0 mm
LE5
Distance to centre connection
242 mm
LE6
Distance connection to electrical cabinet
403.5 mm
LE7
Length to top side electrical cabinet
250 mm
LE8
Width electrical cabinet
289.5 mm
N1
Number of bolt holes
12
N2
Number of bolt holes
12
Z1
Working length
400 mm
Z2
Working length
400 mm
DIAMD1
Dimensions
350.0 mm
H1
Dimensions
207.0 mm
X
Dimensions
160 mm
DA1
Dimensions
350.000 mm
C
Dimensions
270 mm
D3
Dimensions
40.0
S1
Dimensions
16
S2
Dimensions
25 mm
Y1
Dimensions
135 mm
Y2
Dimensions
300 mm
FD
Dimensions
242
L5
Dimensions
245.0 mm
HB1
Dimensions
199.000 mm
HB2
Dimensions
274.000 mm
LA
Dimensions
13.000 mm
LC
16.000 mm
LC2
19.5
LD1
365.000 mm
Preview - Generation
見積り依頼
3D
情報
2D